RJ45S-RJ45S-4416-65MLeitung für Industrial Ethernet / PROFINET Verbindungsleitung100007834Network protocolEthernet
RJ45S-RJ45S-4416-90MLeitung für Industrial Ethernet / PROFINET Verbindungsleitung100007837Network protocolEthernet
Gegenmutter M20x1,5 schwarzDecentralised DC power distribution system 24V: Counter nut M20 x 1.5 suitable for glands Z5.507.1353.1 and Z5.505.0653.1, color: bl100008251
Stecker komplett FCS 4 7 ST SA SO2Decentralised DC power distribution system 24V: podisCON plug FCS 4,0 7 ST SA; 7-pole, pins, 20 A, 277/480V; 4 kV/3 (VDE); 600 V (UL100008248
Kabelverschraubung M20x1,5 schwarzDecentralised DC power distribution system 24V: Threaded joint M20 x 1.5, for loop cable with outside diameter 7-13 mm; suitable for100008250
Verteilermodul 7-polig FCS 4 7 SA SA SWDecentralised DC power distribution system 24V: Distributor module FCS 4 7 SA SA; 7-pole 32 A; 7x32 A (VDE) or 7x30 A (UL/CSA); 500100008249