K30ABT2XWHQK30 Series EZ-LIGHT: 1-Color Touch Sensor Gen 2; Momentary Output; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Output:3802252
WLS28-2XWR-145DSWLS28-2 Dual Color Light Strip; Length: 145 mm; Voltage: 12-30 V dc; Environmental Rating: IP67/IP69K; Colors: White (100 percent),3802245
DXM150-B1R3DXM150 Controller; DX80 Performance Gateway 2.4 GHz 65 mW; Inputs: 2 Discrete, 8 Universal; Outputs: 2 Relay, 4 Discrete, 2 Analog;3802357
K50APT2GRYC5QPMAK50 Series EZ-LIGHT: 3-Color Touch Sensor Gen 2; C5 Series; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Input: PNP (NO)3802198
DX80N9X1S-P16EDX80 Performance 900 MHz Node 1 W; Internal Battery External Antenna; Input: 2 Configurable Discrete 2 Asynchronous Counters; Outpu3802353
DX80G9M6S-PM8-ANPM Series Gateway - LCD Selectable I/O Mapping; 900 MHz IP67, NEMA 6; Inputs: Six Sourcing/PNP discrete; Outputs: Six Sourcing/PNP3802379
SXI-LTE-001DXM Controller Accessory: Cellular Data Modem; Networks: Verizon 4G LTE Cat. 1 USA Only; Plugs directly to DXM Main Board without To3802375
DXM100-B2R1DXM100 Controller with DC Latch/SDI-12 I/O Base; SAM4 Processor; DX80 ISM 900 MHZ Radio (PE5) and LCD Display3802359
DX80N9X6S-PM8-ANPM Series Node - LCD for Diagnostics; 900 MHz IP67, NEMA 6; Inputs: Six Sourcing/PNP discrete; Outputs: Six Sourcing/PNP discrete;3802380
TL50BLZR2GBeacon Tower Light: 2-Color Indicator; Voltage: 85-264 V ac; Environmental Rating: IP67; Colors: Red flash Green steady; 2 m (6.5 ft3802540