K50LGRASBPK50 Series EZ-LIGHT: 3-Color Sealed Audible Indicator; Voltage: 12-30 V dc; Housing: Polycarbonate; IP69K; Tone: Loud; Input: PNP; C3802512
WLS27CWY-145DSQWLS27 Dual Color Light Strip; Length: 145 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; IP69K; Colors: White (100 perce3802766
K30LGRBPPB2K30L Series EZ-LIGHT: 3-Color Indicator with Dry Contact Switch; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67; Input: PNP; Colo3802747
TL50CGYORAOSICompact Tower Light: 4-Color Omnidirectional; Steady Audible Indicator w/ Intensity Adjust; Voltage: 12-30 V dc or 24 V ac; Environm3802763
WLB32ZC570EPBQM-TSLOTSWLB32 Work Light Bar; Switched Hi/Low/Off; Length: 570 mm; Voltage: 85-264 V ac; Environmental Rating: IP50; Color: White; Cascadabl3802830
SP250GRA230-802791EZ-LIGHT Traffic Series: 2-Indicator Daylight Specialty; Voltage: 100-250 V ac; Housing: Polycarbonate; IP65; Colors: Green Red; Fi3802791
WLB32ZC1130EPBQM-TSLOTSWLB32 Work Light Bar; Switched Hi/Low/Off; Length: 1130 mm; Voltage: 85-264 V ac; Environmental Rating: IP50; Color: White; Cascadab3802828
TL50ZGYRWTower Light: 4-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: Green Yellow Red White; 2 m (6.5 ft) Cabl3802871
WLS27CR2Y2-570DSQWLS27 Dual Color Light Strip; Length: 570 mm;; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; IP69K; Colors: Red (50 percent3802877