WLS28-2XGY-710DXQWLS28-2 Work Light Strip; Length: 710 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Green (100 percent), Yellow (100 p3804131
WLAG360X180L30QWLA Area Work Light; Dimensions: 360X180 mm; Voltage: 12-30 V DC; Environmental Rating: IP69K; Color: Green; +/-30 Deg Lens; Euro 4-3804357
WLS27CGYRXX6-1130DS24QWLS27 Multicolor Light Strip; I/O Block Control; Length: 1130 mm;; Voltage: 24 V dc; Environmental Rating: IP66; IP67; IP69K; Colors3804343
K30LGRWPPB2QK30L Series EZ-LIGHT: 3-Color Indicator with Dry Contact Switch; Voltage: 10-30V dc; Housing: Polycarbonate; IP67; Input: PNP; Color3804329
WLS28-2CR850DXQWLS28-2 Work Light Strip; Diffuse Window; Length: 850 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Red; Cascadable; E3804354
WLS28-2XY285XQWLS28-2 Work Light Strip; Length: 285 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Yellow; Euro 4-pin Integral Connec3804356
WLS28-2CUV395-1130L25XQWLS28-2 Work Light Strip; Length: 1130 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: UV395; 5; 25 Deg Lens Cascadable;3804417
DX80N2Q45RDL-QDWireless Q45 Remote Device Node; Two Dry Contact or One Namur Input 2.4 GHz 6 mW; Female Euro Connector3804542
WLS27CG1130HSQWLS27 Work Light Strip; Diffused Window; Length: 1130 mm; Heavy Diffuse; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; IP693804475
WLS27CWG-1130HSQWLS27 Dual Color Light Strip; Length: 1130 mm; Heavy Diffuse; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; IP69K; Colors:3804474
DX80N9Q45RDNL-NHWireless Q45 Sensor; Remote Discrete Non-Contact Switch 900 MHz 1 W; Four Color LED Indicator Light No Hub3804537