WLS28-2CY710DXQWLS28-2 Work Light Strip; Diffuse Window; Length: 710 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Yellow; Cascadable3804533
DX80N2Q45RDNL-NHWireless Q45 Sensor; Remote Discrete Non-Contact Switch 2.4 GHz 65 mW; Four Color LED Indicator Light No Hub3804538
WLS28-2XWW430DXPBWLS28-2 Work Light Strip; Switched; Length: 430 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Warm White; 2 m (6.5 ft)3804606
WLS28-2XWYRXX3-1130X24QWLS28-2 Multicolor Light Strip; Length: 1130 mm;; Voltage: 24 V dc; Environmental Rating: IP50; Colors: White, Yellow, Red; Non-Casc3804670
DX80N2Q45RD2-NBWireless Q45 Dual Namur Node; Namur Inputs 2.4 GHz 65mW; Female Euro Connector; Batteries not included3804565
WLS28-2CGYRXX3-0850X24QWLS28-2 Multicolor Light Strip; Length: 850 mm;; Voltage: 24 V dc; Environmental Rating: IP50; Colors: Green, Yellow, Red; Cascadabl3804657
DX80N2X1W-P14L-NBLOW COST DX80 Performance 2.4 GHz Node 65mW; Internal Battery (Battery not Included) Internal Antenna, No LCD, No Rotary Dials; Inpu3804554
K30APT2BWF2Q-804612K30 Series EZ-LIGHT: 2-Input-Color Touch Sensor Gen 2; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Input: PNP (NO); Col3804612
SLC4E14-160P4SLC4 Type 4 Safety Light Curtain, Emitter; Resolution: 14 mm; Response (Tr): 8 ms; Range: 0.1 to 2 m (4 in to 6.5 ft); Height: 160 m3804715
SLC4R14-160P4SLC4 Type 4 Safety Light Curtain, Receiver; Resolution: 14 mm; Response (Tr): 8 ms; Range: 0.1 to 2 m (4 in to 6.5 ft); Height: 1603804716
Q4XFKLAF710-Q8Q4X Series: Laser Adjustable Field; Range: 710 mm extendable; Input 10-30 V dc; Output: 1 PNP/NPN with IO-Link Communication; 1 PNP;3804779