TL50BLZG1Y1R1QPBeacon Tower Light: 3-Color Indicator; Voltage: 100-240 V ac; Environ. Rating: IP67; Colors: Green rotate Yellow rotate Red rotate;3804753
K30RPPBBGCQK30 Series EZ-LIGHT: 2-Color Push Button Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP65; Input: PNP (NC); Colors: Blue Gr3804852
K50LYBXPQK50 Series EZ-LIGHT: 2-Color General Purpose Indicator; Voltage: 18-30 V dc; Housing: Polycarbonate; IP67; Input: PNP; Colors: Yello3805028
TL50BLZBRBeacon Tower Light: 2-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: Blue Red; 2 m (6.5 ft) Cable3805061
WLS28-2XW570DXPWMWLS28-2 Work Light Strip; Length: 570 mm; PWM Dimming; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: White, 2 m (6.5ft) PV3805130
WLS28-2XBR-145DXQWLS28-2 Dual Color Light Strip; Length: 145 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Colors: Blue (100 percent), Red (103805152
HLS27DW0285CPWMHLS27 Hazardous Location Strip Light; Length: 285 mm; PWM Dimming; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Color: Whi3805226
K30LGXXPQP-805204K30 Series EZ-LIGHT: 1-Color General Purpose Indic; Voltage: 10-30 V dc; Housing: Polycarbonate; IP67; Input: PNP; Colors: Green; Eu3805204
HLS27DW1130CQPHLS27 Hazardous Location Strip Light; Length: 1130 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; ; Color: White; ; 150m3805260