HLS27DWR0430CQPHLS27 Hazardous Location Dual Color Light Strip; Length: 430 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Whit3805271
HLS27DW0145CPWMQPHLS27 Hazardous Location Strip Light; Length: 145 mm; PWM Dimming; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Color: Whi3805261
HLS27DGR0145CQPHLS27 Hazardous Location Dual Color Light Strip; Length: 145 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Gre3805277
HLS27DGR0285CQPHLS27 Hazardous Location Dual Color Light Strip; Length: 285 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Gree3805278
K50APT2WRBF2QK50 Series EZ-LIGHT: 3-Input-Color Touch Sensor Gen 2; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Input: PNP (NO); Col3805300
DX80N9Q45VA-NBWireless Q45 Node; with Integrated Vibration & Temperature Sensor; 900 MHz 1W; Battery Not Included3805554
DX80N9Q45BDLWireless Q45 Sensor; Button & K30 Dome Lens 900 MHz 1W; Red Yellow Green and Blue LEDs3805537
K50APT2GBWF2K50 Series EZ-LIGHT: 3-Input-Color Touch Sensor FDA;; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Input: PNP (NO); Colo3805515
TL50BLZR2Y2G2Beacon Tower Light: 3-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: Red flash Yellow flash Green flash3805584
WLB32ZCWW285EPBQMBWLB32 Work Light Bar; Switched Hi/Low/Off; Length: 285 mm; Voltage: 85-264 V ac; Environmental Rating: IP50; Color: Warm White; Casc3805641
K30LGWXPQK30 Series EZ-LIGHT: 2-Color General Purpose Indicator; Voltage: 10-30V dc; Housing: Polycarbonate; IP67; Input: PNP; Colors: Green3805748