TL50BLZB1G1Beacon Tower Light: 2-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: Blue rotate Green rotate; 2 m (6.53806100
DXM700-B1R5DXM700 controller with M7 processor, 16MB memory; LCD display, 4 sourcing outputs, Ethernet, USB; CAN, 900MHz MultiHop 100mW Master3806250
SLC4E14-240P4SLC4 Type 4 Safety Light Curtain, Emitter; Resolution: 14 mm; Response (Tr): 10 ms; Range: 0.1 to 2 m (4 in to 6.5 ft); Height: 2403806322
S30RW3FF400 W/30Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression3033950Protection classIP67
DX80N9X1W-CM1LDX80 Condition Monitoring 900 MHz Node 1W; Internal Battery Internal Antenna; Input: Pre-Configured dip switches for VT1 Vibration S3806255
K50APT2FGRWF2K50 Series EZ-LIGHT: 3-Input-Color Touch Sensor Gen 2 FDA; Voltage: 12-30 V dc; Housing: FDA Polycarbonate; IP67 IP69K; Input: PNP (3806339
SLC4R24-240P4SLC4 Type 4 Safety Light Curtain, Receiver; Resolution: 24 mm; Response (Tr): 7.5 ms; Range: 0.1 to 2 m (4 in to 6.5 ft); Height: 243806326
DX80N2X1W-CM1LDX80 Condition Monitoring 2.4 GHz Node 65mW; Internal Battery Internal Antenna; Input: Pre-Configured dip switches for VT1 Vibration3806257
K30APT2BRYF2QK30 Series EZ-LIGHT: 3-Input-Color Touch Sensor Gen 2; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Input: PNP (NO); Col3806421
SLC4R14-240P4SLC4 Type 4 Safety Light Curtain, Receiver; Resolution: 14 mm; Response (Tr): 10 ms; Range: 0.1 to 2 m (4 in to 6.5 ft); Height: 2403806323
WLS28-2CG2R2-570DXQWLS28-2 Dual Color Light Strip; Length: 570 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Colors: Green (50 percent), Red (503806385
WLS28-2XGR-710DSQWLS28-2 Dual Color Light Strip; Length: 710 mm; Voltage: 12-30 V dc; Environmental Rating: IP67/IP69K; Colors: Green (100 percent),3806557