K80APT2GXDQK80 Series EZ-LIGHT: 1-Color Touch Sensor Gen 2; Job Light Only; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Input: PNP3807486
WLS28-2CW285DXPWMWLS28-2 Work Light Strip; Length: 285 mm; PWM Dimming; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: White; Cascadable; 23807520
TL50BLZGYBAOSBeacon Tower Light: 3-Color Sealed; Omni-directional Continuous Audible Indicator; Voltage: 100-240 V ac; Environmental Rating: IP673807522
WLS28-2CWY-570SQWLS28-2 Dual Color Light Strip; Length: 570 mm; Voltage: 12-30 V dc; Environmental Rating: IP67/IP69K; Colors: White (100 percent),3807485
TL50BLZB1Y1R1AOS4Beacon Tower Light: 3-Color Sealed; Omni-directional Staccato Audible Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67;3807541
K50ABT2XRHK50 Series EZ-LIGHT: 1-Color Touch Sensor Gen 2; Momentary Output; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Output:3807440
TL50BLZY2BBeacon Tower Light: 2-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: Yellow flash Blue steady; 2 m (6.53807573
WLS28-2XWR-710XQWLS28-2 Work Light Strip; Length: 710 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: White (100 percent), Red (100 perc3807716
TL50GYRA-300A-RA45TL50 Tower Light: 3-Color Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP50; Input: Bimodal; Colors: Gre3807833