K30RLBT2GRHQPK30 Series EZ-LIGHT: 2-Color Touch Sensor Gen 2 FDA; Latching Output; Voltage: 12-30 V dc; Housing: FDA Copolyester; IP67 IP69K; Out3810561
DX80N9Q45PS500S NBWireless Q45 900 MHz; with Integrated 0-500 PSI SEALED Gauge; Pressure Sensor No Battery3810492
WLS28-2CWG-1130SQWLS28-2 Dual Color Light Strip; Length: 1130 mm; Voltage: 12-30 V dc; Environmental Rating: IP67/IP69K; Colors: White (100 percent)3810554
K50PFF100ALRGB14K50 Pro with Pro Editor: 14-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 100 mm; Bi3811250
WLS28PXRGBW570L25XQWLS28 Pro Light Strip; 25 Deg Lens; Length: 570 mm; Voltage: 18-30 V dc; Environmental Rating: IP50; Color: RGBW; Non-Cascadable; Eu3810994
K50PFF200ALGRY3K50 Pro with Pro Editor: 3-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 200 mm; Bim3811238
WLS28-2XGYRXX3-0570S24QWLS28-2 3 Color Light Strip; Length: 570 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; IP69K; Colors: Green Yellow Red; Eu3811189
K50PFF200AMRGB14QPK50 Pro with Pro Editor: 14-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 200 mm; Bi3811255
K50PFF100AMGRY3K50 Pro with Pro Editor: 3-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 100 mm; Bim3811229
TL50ZGWORATL50 Tower Light: 4-Color Audible Indicator; Voltage: 100-240 V ac; Environmental Rating: IP50; Colors: Green White Orange Red; 2 m3811441