M18-3VPFF30-2MM18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 30 mm; Input 10-30 V dc ; Outputs: Complementary PNP ; Connection: 4-3800539
M18-3VNFF100-Q5M18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 100 mm; Input 10-30 V dc ; Outputs: Complementary NPN ; Connection: E3800556
M18-4VNFF150-Q8M18-4 Series: Stainless: Fixed Field ; Range: 150 mm; Input 10-30 V dc ; Outputs: Complementary NPN ; Connection: Euro M12 4-p3800604
M18-3VPFF75-2MM18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 75 mm; Input 10-30 V dc ; Outputs: Complementary PNP ; Connection: 4-3800551
M18-4VPFF75-2MM18-4 Series: Stainless: Fixed Field ; Range: 75 mm; Input 10-30 V dc ; Outputs: Complementary PNP ; Connection: 4-Conductor 23800594
M18-3VNFF75-Q8M18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 75 mm; Input 10-30 V dc ; Outputs: Complementary NPN ; Connection: Eu3800549
M18-4VNFF30-2MM18-4 Series: Stainless: Fixed Field ; Range: 30 mm; Input 10-30 V dc ; Outputs: Complementary NPN ; Connection: 4-Conductor 23800579
M18-4VNFF50-2MM18-4 Series: Stainless: Fixed Field ; Range: 50 mm; Input 10-30 V dc ; Outputs: Complementary NPN ; Connection: 4-Conductor 23800585
M18-4VPFF30-Q5M18-4 Series: Stainless: Fixed Field ; Range: 30 mm; Input 10-30 V dc ; Outputs: Complementary PNP ; Connection: Euro M12 4-pi3800584