M18-4VNFF50-Q8M18-4 Series: Stainless: Fixed Field ; Range: 50 mm; Input 10-30 V dc ; Outputs: Complementary NPN ; Connection: Euro M12 4-pi3800586
M18SN6FF100 W/30Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression3050472Protection classIP69
EA5R900PIXMODQ-16118EZ-ARRAY Receiver: 900 mm (35.4 in); Range: (matching emitter sold separately ) 400 mm - 4 m; Input: 12-30 V dc; Outputs: 2 Solid-S3016118
QS18VP6LP-800858WORLD-BEAM: Polarized Retro; Range: 3.5 m; Input: 10-30 V dc; Output: Complementary PNP; Euro-style Integral Quick-Disconnect; led 13800858
DX80N9Q120BL-RGWireless Q120 Pendant Node 900 MHz 1W; Integrated Battery and 10-30 V dc power terminals; Six Independently Controlled Push Button I3800825
Q25SP6FF50 W/30Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression3033870Protection classIP69