WLS28-2XY710XWLS28-2 Work Light Strip; Length: 710 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Yellow ; 2 m (6.5 ft) Cable3801145
WLC90WGL30Q-801189WLC90 Work Light; Dimensions: 90X90 mm; Voltage: 12-30 V dc; Higher Voltage Input TVS1; Environmental Rating: IP68g, IP69K; Color: W3801189
QS18VN6FF150 W/30WORLD-BEAM Q18 Series: Fixed-Field; Range: 150 mm; Input: 10-30 V dc; Output: Complementary Solid State NPN ; 9 m (30 ft) Cable3801157
QS18VP6XLP W/30QS18 Series Clear Object Sensor; Range: 3000 mm; Input: 10-30 V dc; Output: Complementary PNP; 9 m (30 ft) Cable3801269
B-TL70DR9M-Q8TL70 Wireless Multihop Base Module 900 MHz; Supports 1-6 Modules; Voltage: 12-30 V dc; Environmental Rating: IP65; Euro 8-pin Quick-3801464