K50APFF100GRYC3K50 C3-Series EZ-LIGHT: 3-Color Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67; Range: 100 mm; Output: PNP (N3802424
QS18VP6AF250 W/30WORLD-BEAM: Adjustable Field; Range: 250 mm; Input: 10-30V dc; Outputs: Complementary PNP; 9 m (30 ft) Cable3802456
K50APT2YGWF2QK50 Series EZ-LIGHT: 3-Input-Color Touch Sensor Gen 2; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Input: PNP (NO); Col3802510
QS30ARX-802425WORLD-BEAM QS30 Series: High-Powered Receiver; Range: 213 m; Input: 10-30 V dc; Output: LO (Light Operate) NPN; 8 Frequency; 9 m (33802425