S22LGXXP-803546S22 EZ Light - 22 mm - IP67; Single Color: Green; 10-30 V dc PNP Input; 4-wire 0.38 m (15 in) Cable3803546
TL50CBYRGAQCompact Tower Light: 4-Color Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP50; Input: Bimodal; Colors:3803828
FMX-IM-2UPLI63FXProcessor Unit For the Connection of FP Product Series Ex Flow Sensors (NAEX)100000823Protection classIP20
WLB92ZCG1100PBQMNWLB92 Work Light Bar; Switched On/Off; Dimming Potentiometer; Length: 1100 mm; Voltage: 100-277 V ac; Environmental Rating: IP40; Co3803917
TL50BLG2GR2RTL50BL Tower Light: 4-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Green fla3803831
DX80N9Q45B2L-NHWireless Q45 Sensor; Dual Button & Light 900 MHz 1 W; Four Color LED Indicator Light No Hub3803766
TL70RGBTL70 Tower Light; Black Housing: 3-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Red Gre3803907