K30ABT2XRHK30 Series EZ-LIGHT: 1-Color Touch Sensor Gen 2; Momentary Output; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Output:3804622
TL70YGBRAQTL70 Tower Light; Black Housing: 4-Color Audible Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors: Yell3804700
WLS28-2XWYRXX3-0850X24QWLS28-2 Multicolor Light Strip; Length: 850 mm;; Voltage: 24 V dc; Environmental Rating: IP50; Colors: White, Yellow, Red; Non-Casca3804669
OS80PMLW1XWQOS80 Operator Station: Push Button, White; Latching (Pull-to-Release); 1-Color; Voltage: 12-30 V dc; Housing: Polycarbonate; IP40; O3804683
LX3EQ-804708LX Series: Emitter; Standard Range; Range: Normal 300 mm to 2 m; Input 10-30V dc; Output: No output; 4-PIN Euro Pig3804708
QS18VP6CV20Q5WORLD-BEAM QS18 Series: Adjustable Convergent; Focal Point: 20 mm; Input: 10-30 V dc; Output: Complementary Solid State PNP; 6 in Pi3804735
TL70YRBAQTL70 Tower Light; Black Housing: 3-Color Audible Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors: Yel3804832