K70DXN9GRQPK70 Wireless Indicator, 900 MHz; 2-Color Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Colors: Green Red; Euro 5-pin 6in (3805023
WLS27CGR-145DSQWLS27 Dual Color Light Strip; Length: 145 mm;; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; IP69K; Colors: Green (100 perc3805097
K70DXN9T2GRYQ-805060K70 Wireless Touch Sensor Gen 2, 900 MHz, Black Housing: 3-Color Indicator; Laser Marked; STOP SIGN; Voltage: 12-30 V dc; Environmen3805060
TL70GYRAPTL70 Tower Light; Black Housing: 3-Color Programmable Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP50; Input: Bim3805103
QS18VN6AF120 W/30WORLD-BEAM: Adjustable Field; Range: 120 mm; Input: 10-30 V dc; Outputs: Complementary NPN; 9 m (30 ft) Cable3805185
WLS27XGR-570HSQWLS27 Dual Color Light Strip; Length: 570 mm; Heavy Diffuse; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; IP69K; Colors: G3805139
HLS27DWR0430CHLS27 Hazardous Location Dual Color Light Strip; Length: 430 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Whit3805235
HLS27DW0430CPWMHLS27 Hazardous Location Strip Light; Length: 430 mm; PWM Dimming; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Color: Whi3805227
HLS27DGR1130CHLS27 Hazardous Location Dual Color Light Strip; Length: 1130 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Gre3805248