K30ABT2XGHTK30 Series EZ-LIGHT: 1-Color Touch Sensor Gen 2; Momentary Output; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Output:3806194
WLS15CYL0920DSQPWLS15 Work Light Strip; Diffused Window; Length: 920 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Color: Yellow; Casca3806174
DX80N9Q45VTPWireless Q45 Vibration and Temperature Node; with 1-wire Serial Interface 900 MHz 1W; Pre-Configured Dip Switch Settings for VT1; Vi3806263
TL70BGRQTL70 Tower Light; Black Housing: 3-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Blue Gr3806154
SOLUTIONSKIT9-VIBEMETRICWireless Vibration Solutions Kit Metric 900 MHz; 14 in x 12 in Polycarbonate Enclosure; DXM700 (Pre-programmed for Vibration & Temp3806203
WLS15XAM1200DSQPWLS15 Work Light Strip; Diffused Window; Length: 1200 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Color: Amber; Euro3806238
TL50BLZGWBeacon Tower Light: 2-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: Green White; 2 m (6.5 ft) Cable3806369