HLS27DW0850C W/30HLS27 Hazardous Location Strip Light; Length: 850 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Color: White; 9m (30ft)3806359
SG-TL70-GRBCTL70 Light Module; Colors: Green Red Blue; Voltage: 12-30 V dc; Environmental Rating: IP65; Steady On/Flashing; Gray Housing3806287
WLC60XR340AQWLC60 Work Light; Length: 340 mm; Nickel Plated Aluminum; Voltage: 12-30 V dc; Environmental Rating: IP68g, IP69K; Color: Red; Windo3806504
HLS27DWY0285CHLS27 Hazardous Location Dual Color Light Strip; Length: 285 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Whit3806456
K50APFF100GWRC12QK50 E-Series EZ-LIGHT: 3-Color Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67; Input: PNP (NO); Colors: Green3806490