WSSD-WSSD-4416-0.3MIndustrial Ethernet/PROFINET Cable Extension Cable100002691Network protocolEthernet
TL70RGTL70 Tower Light; Black Housing: 2-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Red Gre3806553
T30UXIA-806638T30UX Series w/ Analog Output; Slave 3 Unit; Range: 100 mm to 1 m; Input: 10 to 30 V dc; Analog Output: 4 to 20 mA; 2 m (6.5 ft) Cab3806638
T30UXIA-806637T30UX Series w/ Analog Output; Slave 4 Unit; Range: 100 mm to 1 m; Input: 10 to 30 V dc; Analog Output: 4 to 20 mA; 2 m (6.5 ft) Cab3806637
T30UXIA-806636T30UX Series w/ Analog Output; Slave 5 Unit; Range: 100 mm to 1 m; Input: 10 to 30 V dc; Analog Output: 4 to 20 mA; 2 m (6.5 ft) Cab3806636
Q126E-806526WORLD-BEAM Q12 Series: Emitter; Range: 1 m; Input 10-30V dc; Output: Not applicable - No outputs; 2 m (6.5 ft) Cable; USE RECEIVER 83806526
WSSD-RJ45S-4416-35MIndustrial Ethernet/PROFINET Cable Extension Cable100002964Network protocolEthernet