Q20NDVSQWORLD-BEAM Q20 Series: Small Spot Diffuse (Red); Range: 250 mm; Input 10-30 V dc; Output: Complementary Solid State NPN; 6 in Pigtai3806863
K30APT2RYCQK30 Series EZ-LIGHT: 2-Color Touch Sensor Gen 2; Touch Light Overrides Job Light; Voltage: 12-30 V dc; Housing: Polycarbonate; IP673806880
K50BCLYBXPQK50 Beacon EZ-LIGHT: 2-Color Perimeter & Top View; Voltage: 12-30V dc; Housing: Polycarbonate; IP69K; Input: PNP; Colors: Yellow Blu3806853
WLS28-2XGR-145DSQWLS28-2 Work Light Strip; Length: 145 mm; Voltage: 12-30 V dc; Environmental Rating: IP67/IP69K; Color: Green (100 percent), Red (103806924
WLAG360X180DL11QWLA Area Work Light; Dimensions:360X180mm; Voltage: 12-30 V dc; Environmental Rating: IP69K; Color: Green; 11 Deg Lens; Euro 4-pin I3806904
HLS27DR0285CHLS27 Hazardous Location Strip Light; Length: 285 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67;; Color: Red; 2m (6.5ft)3806882