WLS27CGYR3S-0850HS24QWLS27 Three Segment Light Strip; Length: 850 mm; Heavy Diffuse; Voltage: 24 V dc; Environmental Rating: IP66; IP67; IP69K; Colors: G3806996
WLS15XWA0220DSQPWLS15 Dual Color Light Strip; Length: 220 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66 67; Colors: White Amber; Euro 4-pin3807167
TL70ALTTL70 Tower Light; Black Housing: Loud Audible Indicator Only; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Audib3807330
K50LIWYXPQK50LI Series EZ-LIGHT: 2-Color Hazardous Area Indicator; Protection Type: Ex ia - Intrinsically Safe; Voltage: 8-30 V dc; Housing: P3807302
TL70ROWBGATTL70 Tower Light; Black Housing: 5-Color Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors3807379
TL50ZRBOGYTL50 Tower Light: 5-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: Red Blue Orange Green Yellow; 2 m (63807374
Q20NDVS W/30WORLD-BEAM Q20 Series: Small Spot Diffuse (Red); Range: 250 mm; Input 10-30 V dc; Output: Complementary Solid State NPN; 9 m (30 ft)3807429
TL70DXN9GRALQTL70 Wireless Tower Light, 900 MHz, Black Housing: 2-Color Loud Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65;3807441