TL30BRGBYXNXC1TL30 Basic Tower Light; Black Housing: 4-Color Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors: Red Gr3807536
TL70BALQTL70 Tower Light, Black Housing: 1-Color Loud Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; C3807631
TL50RYGWAOSCQTower Light; Gray Housing: 4-Color Sealed; Omni-directional Continuous Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmen3807589
TL30BGWXXXNXQDTL30 Basic Tower Light; Black Housing: 2-Color Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors: Green3807721
SOLUTIONSKIT9-THWireless Temperature and Humidity Solutions Kit 900 MHz; 14 in x 12 in Polycarbonate Enclosure; DXM700 (Pre-programmed for Temperat3807795
TL50BLR2B2Y2G2QTL50BL Tower Light: 4-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Red flash3807858
WLS28-2CWGRYB5-0285L25S24QWLS28-2 5 Color Light Strip; Length: 285 mm; Voltage: 24 V dc; Environmental Rating: IP67/IP69K; Colors: White Green Red Yellow Blue3807852