EC900A-100Extension Cables (w/out connectors); 3-conductor; Connectors must be customer supplied; 100 ft long Cable3026701
TL50ZGGGGTL50 Tower Light: 4-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: Green Green Green Green; 2 m (6.5 ft3808013
WLS28-2CWW570DSPWMQWLS28-2 Work Light Strip; Length: 570 mm; PWM Dimming; Voltage: 12-30 V dc; Environmental Rating: IP67/IP69K; Color: Warm White; Cas3808116
TL50BLZR2W2Beacon Tower Light: 2-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: Red flash White flash; 2 m (6.5 ft3808028
WLB92ZCG550PBQMNWLB92 Work Light Bar; Switched On/Off; Dimming Potentiometer; Length: 550 mm; Voltage: 100-277 V ac; Environmental Rating: IP40; Col3808152
DX80N9Q45VTP-808208Wireless Q45 Vibration and Temperature Node; with 1-wire Serial Interface 900 MHz 1W; Pre-Configured Dip Switch Settings for VT1; Vi3808208
WLS28-2CGR2-710L25SQWLS28-2 Dual Color Light Strip; Length: 710 mm; Voltage: 12-30 V dc; Environmental Rating: IP67/IP69K; Colors: Green (100%), Red (503808053
TL30BWYGXXAXC1TL30 Basic Tower Light; Black Housing: 3-Color Audible Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors3808195
QS18VP6RQ8-808221WORLD-BEAM QS18 Series: Receiver; Range: 20 m; Input: 10-30 V dc; Output: Solid State PNP Dark Operate; Integral Euro-Style Quick-Di3808221