WLS27XWBX2S-0285HS24QWLS27 Two Segment Light Strip; Length: 285 mm; Heavy Diffuse; Voltage: 24 V dc; Environmental Rating: IP66; IP67; IP69K; Colors: Whi3808207
WLS28-2CWW710DSPWMQWLS28-2 Work Light Strip; Length: 710 mm; PWM Dimming; Voltage: 12-30 V dc; Environmental Rating: IP67/IP69K; Color: Warm White; Cas3808115
K50PFF50KQK50 Pro Optical with IO-Link Series: RGB Fixed-Field Sensor; Voltage: 18-30 V dc; Housing: Polycarbonate; Environ. Rating: IP67 IP693808237
K50PFF100SQK50 Pro Optical with PICK-IQ Series: RGB Fixed-Field Sensor; Voltage: 10-30 V dc; Housing: Polycarbonate; Environ. Rating: IP67 IP693808244
K50PFF100KQPMAK50 Pro Optical with IO-Link Series: RGB Fixed-Field Sensor; Voltage: 18-30 V dc; Housing: Polycarbonate; Environ. Rating: IP67 IP693808240
TL50BLZGR2B1AOS3Beacon Tower Light: 3-Color Sealed; Omni-directional Pulsed Audible Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Co3808249
IVU2PTB-808142iVu PLUS BCR Gen2 Sensor with Ethernet; Red Ring Light and 8 mm Lens; Requires Power Cordset and Bracket; Ethernet and USB Cordset O3808142
Q20APLPFQ-3WORLD-BEAM Q20 Series: Fixed Gain Polarized Retro; Range: 4 m; Input 10-30 V dc; Output: Single Light Operate PNP; 3-pin 200mm Pigta3808222
WLS28-2XG850XQWLS28-2 Work Light Strip; Length: 850 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Green; Euro 4-pin Integral Connect3808230
TL50PC5AOSIQTL50 Pro Tower Light with Sealed Omni-directional Audible with Volume Adjust, Compact Black Housing: 5 Segment; Voltage: 10-30 V dc;3808279