TL50PC5AOSIQTL50 Pro Tower Light with Sealed Omni-directional Audible with Volume Adjust, Compact Black Housing: 5 Segment; Voltage: 10-30 V dc;3808279
TL50ZMOBYGTower Light: 5-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: Magenta Orange Blue Yellow Green; 2 m (6.3808306
TL50PC3AOSIQTL50 Pro Tower Light with Sealed Omni-directional Audible with Volume Adjust, Compact Black Housing: 3 Segment; Voltage: 10-30 V dc;3808318
TL70RGWQTL70 Tower Light; Black Housing: 3-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Red Gre3808314
DQ12AN6FF30Q3WORLD-BEAM DQ12 Series: Fixed-Field; Range: 30 mm; Input: 10-30 V dc; Output: LO; 1 NPN; Pico(M8) 3-pin 150 mm (6 in) Pigtail QD;Bla3808401
DQ12AN6RQ3WORLD-BEAM DQ12 Series: Receiver; Range: 3 m; Input: 10-30 V dc; Output: LO; 1 NPN; Pico 3-pin 150 mm (6 in) Pigtail QD;Black Housin3808395
HLS27DWW0285C W/30HLS27 Hazardous Location Strip Light; Length: 285 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Color: Warm White; 9m (3808431