SOLUTIONSKIT9-VIBE-MHWireless MultiHop Vibration Solutions Kit 900 MHz; 14 in x 12 in Polycarbonate Enclosure; DXM700 (Pre-programmed for Vibration & Te3808640
DX80N9DSTSWireless Operator Interface Node; 900 MHz 1W, LCD Display 0-999; Multicolor Capacitive Touch3808588
MBD49-T415/EXMultibarrier, 4-Channel FOUNDATION Fieldbus6611247Network protocolFOUNDATION fieldbusProtection classIP66
TL70WGBYRQTL70 Tower Light; Black Housing: 5-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: White G3808593
SOLUTIONSKIT9-VIBEMETRIC-MHWireless MultiHop Vibration Solutions Kit Metric 900 MHz; 14 in x 12 in Polycarbonate Enclosure; DXM700 (Pre-programmed for Vibrati3808642
TL50BLY1R1ALS3QBeacon Tower Light: 2-Color Sealed; Loud Pulsed Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input3808752
Q20NFF50IRWORLD-BEAM Q20 Series: Fixed-Field; Range: 50 mm; Input 10-30 V dc; Output: Complementery Solid State NPN; 2 m (6.5 ft) Cable; IR Em3808746
Q20NFF150IRWORLD-BEAM Q20 Series: Fixed-Field; Range: 150 mm; Input 10-30 V dc; Output: Complementery Solid State NPN; 2 m (6.5 ft) Cable; IR E3808743
WLS27XWGRXX3-0285HS24QWLS27 Multicolor Light Strip; Length: 285 mm;; Voltage: 24 V dc; Environmental Rating: IP66; IP67; IP69K; Colors: White, Green, Red;3808769
Q20NLV-808692Q20 Series: Retro; Range: 2 m; Input 10-30 V dc; Output: Complementery Solid State NPN; 2 m (6.5 ft) Cable3808692