WSSD-WSSD-4416-0.6MLeitung für Industrial Ethernet / PROFINET Verbindungsleitung100004245Network protocolEthernet
TL70RGB14AQTL70 Tower Light; Black Housing: 14-color RGB, Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; S3809190
HLS27DWYRXX3-430C24HLS27 Hazardous Location Multicolor Strip Light; Length: 430 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Colors: White,3809238
HLS27DGRX2S-285C24HLS27 Hazardous Location Two Segment Strip Light; Length: 285 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67;; Colors: Green3809260
SOLUTIONSKIT9-PRESSUREWireless Pressure Solutions Kit 900 MHz; 14 in x 12 in Polycarbonate Enclosure; DXM700 (Pre-programmed for Pressure Monitoring); 103809320
VS2KRP5V-809285VS2 Series: Sensor Pair; Range: 1.2 m max; Input: 12-24 V dc; Receiver Output: Complementary PNP Dark Operate; 2 m (6.5 ft) Cable3809285