HLS27DGRX2S-285C24HLS27 Hazardous Location Two Segment Strip Light; Length: 285 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67;; Colors: Green3809260
SOLUTIONSKIT9-PRESSUREWireless Pressure Solutions Kit 900 MHz; 14 in x 12 in Polycarbonate Enclosure; DXM700 (Pre-programmed for Pressure Monitoring); 103809320
VS2KRP5V-809285VS2 Series: Sensor Pair; Range: 1.2 m max; Input: 12-24 V dc; Receiver Output: Complementary PNP Dark Operate; 2 m (6.5 ft) Cable3809285
DX80N9Q45TA NBWireless Q45 900 MHz; with Integrated Temperature; 1.8m Thermistor Cable; No Battery3809331
HLS27DGYRXX3-430C24HLS27 Hazardous Location Multicolor Strip Light; Length: 430 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Colors: Green,3809246