Q20E W/17WORLD-BEAM Q20 Series: Emitter (Red); Range: 12 m; Input 10-30V dc; Output: No output; 5 m (17 ft) Cable3809729
TTR686RPSD4T-1.0Q3-CTRTTR Series 4 Beam Sensor Array 27 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: DO PNP Input: 18 - 30 V dc3809856
QS18VP6DQ-1.5MWORLD-BEAM QS18 Series: Diffuse; Range: 450 mm; Input: 10-30 V dc; Output: Complementary Solid State PNP; 59.05 in (1.5 m) Pigtail P3809867
WLS15HCWW0920LS24QPWLS15 High Intensity Light Strip; Light Diffuse Window; Length: 920 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color: W3809903
WLS28-2XWGRXX3-1130DS24QWLS28-2 Multicolor Light Strip; Length: 1130 mm; Voltage: 24 V dc; Environmental Rating: IP67; Colors: White Green Red; Non-Cascadab3809876
WLS15HCDW0360LS24C2WLS15 High Intensity Light Strip; Light Diffuse Window; Length: 360 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color: D3809886