IMT.752S-HTGlass Fiber Opposed Mode .61 m long; 1.27 mm dia. Bundle; Stainless Steel Sheath; M4 & M2.5 Thread; Terminated for use in Plastic Fi3810004
TL70DXN9GYBRQTL70 Wireless Tower Light; 900 MHz; Black Housing: 4-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Colors: Green3809976
WLS15XGY0220DSQPWLS15 Dual Color Light Strip; Length: 220 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: Green Yellow; Euro 4-pi3809966
WLS15XYR0220DSC2WLS15 Dual Color Light Strip; Length: 220 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: Yellow Red; 2 m (6.5 ft3810075
TL70DXN9GRALQPTL70 Wireless Tower Light, 900 MHz, Black Housing: 2-Color Loud Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65;3810062
TTR445BMSB4G-2.0FL-CTRTTR Series 4 Beam Sensor Array 17.5 inch Between Frame; 18.0 inch Conveyor Width; Beam Spacing: 93.1 mm Range: 120 mm; Output: Bimod3810082
TTR838APSD5T-2.0Q3-CTRTTR Series 5 Beam Sensor Array 33.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 30 V3810092
TL70GRAPTL70 Tower Light; Black Housing: 2-Color Programmable Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP50; Input: Bim3810174
TTR381BMSB3T-2.0FL-CTRTTR Series 3 Beam Sensor Array 15.0 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm; Output: Bimodal Input: 18 - 30 V dc;3810318