WLS28-2XWW1130DXMQWLS28-2 Work Light Strip; Motion Switch; Length: 1130 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Warm White; Euro 43810939
Q2XRNLAF100-2MQ2X Series: Laser Adjustable Field Sensor; Range: 18-100 mm, Input 10-30 V dc; Output: DO (Dark Operate), 1 NPN; 2 m (6.5 ft) Cable3810879
WLS15CRD0500DSQPWLS15 Work Light Strip; Diffused Window; Length: 500 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Color: Red; Cascadab3810941
Q2XRNLAF100-Q3Q2X Series: Laser Adjustable Field Sensor; Range: 18-100 mm, Input 10-30 V dc; Output: DO (Dark Operate), 1 NPN; 6 in. Pigtail 3-pin3810887
TTR750APSC6C-2.0FL-CTRTTR Series 6 Beam Sensor Array 29.5 inch Between Frame; Beam Spacing: 108 mm Range: 120 mm Diffuse; Output: LO PNPl Input: 18 - 30 V3810976
TTR462BMSB4G-0.5Q5-CTRTTR Series 4 Beam Sensor Array 18.2 inch Between Frame; 18.7 inch Converyor Width<br>Beam Spacing: 93.1 mm Range: 120 mm; Output: Bi3810971
WLS28PXRGBW285L25XQWLS28 Pro Light Strip; 25 Deg Lens; Length: 285 mm; Voltage: 18-30 V dc; Environmental Rating: IP50; Color: RGBW; Non-Cascadable; Eu3810993