K50PFF50AMRGB14K50 Pro with Pro Editor: 14-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 50 mm; Bim3811241
K50PFF50ALGRY3QPK50 Pro with Pro Editor: 3-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 50 mm; Bimo3811228
K50PFF50AMGRY3QPK50 Pro with Pro Editor: 3-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 50 mm; Bimo3811225
K50PFF100AMGRY3QPK50 Pro Optical with IO-Link Series: RGB Fixed-Field Sensor; Voltage: 18-30 V dc; Housing: Polycarbonate; Environ. Rating: IP67 IP693811231
K50PFF50AMRGB14QPK50 Pro with Pro Editor: 14-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 50 mm; Bim3811243
K50PFF50AMRGB14QK50 Pro with Pro Editor: 14-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 50 mm; Bim3811242
K50PFF100ALRGB14QPK50 Pro with Pro Editor: 14-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 100 mm; Bi3811252
K50PFF100AMRGB14QK50 Pro with Pro Editor: 14-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 100 mm; Bi3811248
WSSD-WSSD-4416-1.5MLeitung für Industrial Ethernet / PROFINET Verbindungsleitung100007321Network protocolEthernet
TL50BLZGBY1R2ACBeacon Tower Light: 4-Color Audible Indicator; Gray Housing; Voltage: 100-240 V ac; Environmental Rating: IP50; Colors: Green steady3811337
K50PFF200ALRGB14QPK50 Pro with Pro Editor: 14-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 200 mm; Bi3811258