TL50BLZRGGABeacon Tower Light: 3-Color Audible Indicator; Voltage: 100-240 V ac; Environmental Rating: IP50; Colors: Red Green Green; 2 m (6.53811341
K50PFF100AMRGB14K50 Pro with Pro Editor: 14-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 100 mm; Bi3811247
K50PFF100ALGRY3QPK50 Pro with Pro Editor: 3-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 100 mm; Bim3811234
TL50BLZY2B2AOS4Beacon Tower Light: 2-Color Sealed; Omnidirectional Staccato Audible Indicator w/Intensity Adjust; Voltage: 85-264 V ac; Environment3811340
K50PFF50ALRGB14QPK50 Pro with Pro Editor: 14-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 50 mm; Bim3811246
K70DXN9T2GRYBX-BK70 Wireless Touch Sensor, 900 MHz, Black Housing: 4-Color Indicator; C-Cell Battery; Envirnomental Rating: IP65; Colors: Green Red3811407
K50PFF200ALRGB14K50 Pro with Pro Editor: 14-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 200 mm; Bi3811256
DX80N9Q45CTWireless Q45 900 MHz Node 1W; Pre Wired 1m cable for Current Transformer (20 Amp and 150 Amp Included); Batteries Included.3811400
K50PFF50ALRGB14K50 Pro with Pro Editor: 14-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 50 mm; Bim3811244
K50PFF100AMRGB14QPK50 Pro with Pro Editor: 14-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 100 mm; Bi3811249