K50PFF100AMGRY3QPMAK50 Pro with Pro Editor: 3-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 100 mm; Bim3811504
K50PFF50AMGRY3QPMAK50 Pro with Pro Editor: 3-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 50 mm; Bimo3811505
WLS28-2XRG2-430XQWLS28-2 Work Light Strip; Length: 430 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Colors: Red (100 percent), Green (50 perc3811814
DEK1500-B1R1-ADXM1500 B1 Controller; AT&T North America Only; 900Mhz ISM Radio; NEMA Rated Enclosure; 8 holes with glands & vent; Backup Battery I3811825
DX80N9Q45DPSD NBWireless Q45 900 MHz Node 1W; Pre Wired M12 QD for Differential Pressure Sensor; (Pressure Sensor Cable Assembly NOT Included); Batt3811831
Q20NFF50IRQ7WORLD-BEAM Q20 Series: Fixed-Field; Range: 50 mm; Input 10-30 V dc; Output: Complementery Solid State NPN; Pico 4-pin Integral QD; I3811975
DX80N9Q45VTPD NBWireless Q45 Vibration and Temperature Node; 900 MHz; D-Cell Battery not Included3811822
QS18VP6FF100-811880WORLD-BEAM QS18Series: Fixed-Field; Range: 100 mm cutoff; Output: Complementary Solid State PNP; 0.3 M (1 ft) Molex 3 pin Female Pig3811880
DX80N9Q45DPSDWireless Q45 900 MHz Node 1W; Pre Wired M12 QD for Differential Pressure Sensor; (Pressure Sensor Cable Assembly NOT Included); Batt3811833
WLS15CBW0920DSQPWLS15 Dual Color Light Strip; Length: 920 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: Blue White; Cascadable;3812085
TTR850APSB7D-2.0FL-CTRTTR Series 7 Beam Sensor Array 33.5 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18-30 V d3812145