Q20PDLQ5-2000WORLD-BEAM Q20 Series: Long Range Diffuse (Red); Range: 800 mm; Input 10-30V dc; Output: Complementery Solid State PNP; 2 meter pigt3812175
S22AMTSXRCTS22 Pro Touch Series: 2-color RGB Touch Sensor; Voltage: 10-30 V dc; Housing: Polycarbonate; IP67 IP69K; Input/Output: Bimodal, NO,3812036
TTR348APSC3T-2.0FL-080TTR Series 3 Beam Sensor Array 13.7 inch Between Frame; Beam Spacing: 108 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 30 V3812014
TTR762APSE3T-2.0RJ-CTRTTR Series 3 Beam Sensor Array 30.0 inch Between Frame; Beam Spacing: 186.2 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 303812171
TTR660APSD3D-2.0FL-153TTR Series 3 Beam Sensor Array 26.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 30 V3812144
TTR686BMSD4B-2.0FL-CTRTTR Series 4 Beam Sensor Array 27.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: Bimodal Input: 18 - 30 V3812158
DX80N9Q45VACWireless Q45 900 MHz Node 1W; with Integrated Vibration & Temperature Sensor; C Cell Battery Included3812224
RP-RM83F-38LT-812249Heavy-Duty Emergency Stop Rope Pull; Built-In Turnbuckle; 38 m Max Range; Integral E-stop Button ; Latch Actuation; Installed SI-PL33812249
Q20PDLQ5-3000WORLD-BEAM Q20 Series: Long Range Diffuse (Red); Range: 800 mm; Input 10-30 V dc; Output: Complementery Solid State PNP; 3 m pigtail3812174
TL50BLR2Y2GALS3QBeacon Tower Light: 3-Color Sealed; Loud Pulsed Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input3812168