RP-RM83F-38LT-812250Heavy-Duty Emergency Stop Rope Pull; Built-In Turnbuckle; 38 m Max Range; Integral E-stop button ; Latch Actuation; Installed SI-PL33812250
TL50HBGYRRQTL50H Tower Light: 5-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Blue Green3812440
TTR700BMSB7B-0.5Q5-CTRTTR Series 7 Beam Sensor Array 27.57 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm Diffuse; Output: Bimodal Input: 18 - 303812317
HLS28XWYRXX3-285X24QHLS28 Multicolor Hazardous Enclosure Strip Light; Clear Window; 285 mm; 24 V dc; IP50; Color:White, Yellow, Red;; M12 4-pin Integral3812455
HLS28XWGRYB5-285X24QHLS28 Multicolor Hazardous Enclosure Strip Light; Clear Window; 285 mm; 24 V dc; IP50; Color:White, Green, Red, Yellow, Blue;; M12 43812456
WLS28-2XWR-145XQWLS28-2 Dual Color Light Strip; Length: 145 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Colors: White (100 percent), Red (13812413
HLS28XW285DXMQHLS28 Hazardous Enclosure Strip Light; Motion; Diffuse Window; 285 mm; 12-30 V dc; IP50; Color:White;; M12 4-pin Integral Connector3812448
HLS28XW145XMHLS28 Hazardous Enclosure Strip Light; Motion; Clear Window; 145 mm; 12-30 V dc; IP50; Color:White;; 2 m (6.5 ft) Cable3812445
M12NFF75Q8-812458M12 Series: Fixed Field (Red); Range: 75 mm; Input 10-30V dc; Output: Complementery Solid State NPN; Integral Euro-Style Quick-Disco3812458