K50APTGRCQ-97107K50 Series EZ-LIGHT: 2-Color Touch Sensor; Touch Light Overrides Job Light; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K;3097107
Q12AP6FF50Q3-97338WORLD-BEAM Q12 Series: Fixed-Field; Range: 50 mm; Input: 10-30 V dc; Output: LO; 1 PNP; Pico 3-pin 750mm (30 in) Pigtail QD3097338
K50APFF100WRGC3QK50 C3-Series EZ-LIGHT: 3-Color Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67; Range: 100 mm; Output: PNP (N3097385
TL70ZRQTL70 Tower Light, Black Housing: 1-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP65; Colors: Red; Supports 1-4 Mod3097489