CL50ZRAOS4IQPColumn Light: 1-Color Sealed Omni-directional Staccato Audible Indicator w/ Intensity Adjust; Voltage: 100-240 V ac; Environmental R3805565
TL50BLBGRAOS4QBeacon Tower Light 3-Color Sealed; Omni-directional Staccato Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating3805790
TL50RYBGCTL50 Tower Light, Gray Housing: 4-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Color3805754
TL50GWBYCQ8TL50 Tower Light, Gray Housing: 4-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Color3805605
TL50HYBRGQTL50H Tower Light: 4-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Yellow Blu3805846
TL50WYCQ8TL50 Tower Light, Gray Housing: 2-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environental Rating: IP67; Input: Bimodal; Colors3805601
TL50BRGYWAOSIQTower Light; 5-Color Sealed Omni-directional; Continuous Audible With Volume Control; Voltage: 18-30 V dc or 24 V ac; Environmental3805751
WL50F-2QPWL50F-2 Work Light; Voltage: 12-30 V dc; Environmental Rating: IP69K; Color: White; Euro 4-pin 6 in (150 mm) PVC Pigtail Connection3805772
TL50BLYYTL50BL Tower Light: 2-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Yellow Ye3805887
TL50BLR1QPTL50BL Tower Light: 1-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Red rotat3805861
TL50BLG2R2TL50BL Tower Light: 2-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Green fla3805877
TL50BLR2W2B2AOS4QBeacon Tower Light 3-Color Sealed; Omni-directional Staccato Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating3805951