TL50WGRALS3TL50 Tower Light: 3-Color Sealed Loud Pulsed Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: B3806086
DX80N9Q120PPB22Wireless Q120 Pendant Node 900 Mhz; Integrated Battery; Two Operator Inputs (2 ExtendedPush Buttons); Four Color LED Indicator Light3806127
TL50BLGR2YAOS4QBeacon Tower Light 3-Color Sealed; Omni-directional Staccato Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating3806302
TL50GYRAOS3IKQPTower Light IO-Link Series: 3-Color Omni-directional Pulsed Audible Indicator; w/ Intensity Adjust; Voltage: 12-30 V dc; Environment3805693
CL50ZRYALS3Column Light: 2-Color Sealed Pulsed Audible Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: Red Yellow; 2 m (63805576
DX80N9Q120PPB12Wireless Q120 Pendant Node 900 Mhz; Integrated Battery; Two Operator Inputs (Flush Push Button, Extended Push Button); Four Color LE3806112
TL50BLGBR2AOSIQBeacon Tower Light: 3-Color Sealed; Omni-directional Continuous Audible Indicator with Intensity adjust; Voltage: 12-30 V dc or 24 V3806243