TL50CWGRYBCCompact Tower Light: Gray Housing: 5-Color Indicator; Voltage: 12-30 V dc or 21-26 V ac; Environmental Rating: IP67; Input: Bimodal;3806141
DX80N9X1W-PS50GDX80 Performance Node; with Integrated 0-50 PSI Gage Sensor; 900 MHz 1W; 1/4 in -18 NPT Sensor Fitting3807006
DX80N9X1W-PS50G-NBDX80 Performance Node; with Integrated 0-50 PSI Gage Sensor; 900 MHz 1W; 1/4 in -18 NPT Sensor Fitting; Battery Not Included3807007
DX80N9X1W-PS3000S1DX80 Performance Node; with Integrated 0-3000 PSI Sealed Gage Sensor; 900 MHz 1 W; 1/4 in -18 NPT Sensor Fitting; 1 m Cable3807034
DX80N9X1W-PS500SDX80 Performance Node; with Integrated 0-500 PSI Sealed Gage Sensor; 900 MHz 1W; 1/4 in -18 NPT Sensor Fitting3807014
DX80N9X1W-PS3000SDX80 Performance Node; with Integrated 0-3000 PSI Sealed Gage Sensor; 900 MHz 1W; 1/4 in -18 NPT Sensor Fitting3807018
DX80N9X1W-PS50G1-NBDX80 Performance Node; with Integrated 0-50 PSI Gage Sensor; 900 MHz 1W; 1/4 in -18 NPT Sensor Fitting; ; 1m Cable; Battery Not Incl3807023
TL50BLRYBGAOS4IQBeacon Tower Light: 4-Color Omnidirectional; Staccato Audible Indicator w/ Intensity adjust; Voltage: 12-30 V dc or 24 V ac; Environ3805070
TL50BLG2Y2R2B2ALS4QTL50BL Tower Light: 4-Color Sealed Loud Staccato Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Inpu3806922
DX80N9X1W-PS500S-NBDX80 Performance Node; with Integrated 0-500 PSI Sealed Gage Sensor; 900 MHz 1W; 1/4 in -18 NPT Sensor Fitting; Battery Not Included3807015