TX800L-P3WV01TX800 HMI/PLC Product Series100046998Fieldbus masterPROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopen, SAE J1939, EtherCATFieldbus slaveModbus TCP, Modbus RTU, PROFINETProgrammingCODESYS V3Protection classIP20
TBEN-L4-PLC-11Compact PLC in IP67100000273Fieldbus masterPROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939Fieldbus slavePROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopenProgrammingCODESYS V3Protection classIP65, IP67, IP69K
BL67-PG-EN-V3-WVCODESYS 3 Programmable Gateway for the BL67 I/O System100000041Network protocolPROFINET, Modbus TCP, EtherNet/IPProtection classIP67
TX800M-P3WV01TX800 HMI/PLC Product Series100046997Fieldbus masterPROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopen, SAE J1939, EtherCATFieldbus slaveModbus TCP, Modbus RTU, PROFINETProgrammingCODESYS V3Protection classIP20
TX815-P3CV01TX800 HMI/PLC Product Series100046995ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)15.6
TX805-P3CV01TX800 HMI/PLC Product Series100046992ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)5
TX821-P3CV01TX800 HMI/PLC Product Series100046996ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)21.5
TX807-P3CV01TX800 HMI/PLC Product Series100046993ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)7