TX800L-P3WV01TX800 HMI/PLC Product Series100046998Fieldbus masterPROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopen, SAE J1939, EtherCATFieldbus slaveModbus TCP, Modbus RTU, PROFINETProgrammingCODESYS V3Protection classIP20
TBEN-L4-PLC-11Compact PLC in IP67100000273Fieldbus masterPROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939Fieldbus slavePROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopenProgrammingCODESYS V3Protection classIP65, IP67, IP69K
BL67-PG-EN-V3-WVCODESYS 3 Programmable Gateway for the BL67 I/O System100000041Network protocolPROFINET, Modbus TCP, EtherNet/IPProtection classIP67
TX710-P3CV01TX700 HMI/PLC Series100002031ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)10.1
TX715-P3CV01TX700 HMI/PLC Series100002032ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)15.6
TX207-P3CV01TX200 HMI/PLC Series100002080ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)7
TX707-P3CV01TX700 HMI/PLC Series100002030ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)7
TX721-P3CV01TX700 HMI/PLC Series100002033ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)21.5
TX705-P3CV01TX700 HMI/PLC Series100002029ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)5
TX815-P3CV01TX800 HMI/PLC Product Series100046995ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)15.6
TX805-P3CV01TX800 HMI/PLC Product Series100046992ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)5
TX821-P3CV01TX800 HMI/PLC Product Series100046996ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)21.5