K50RB-4030-LIQRadar Sensor3816439Electrical connectionConnectorOutput functionPNP/NPN, analog outputBeam angle40° × 30°Max. range (mm)5000
Q120RA-EU-AF2WQRadar Sensor3096355Electrical connectionConnectorOutput functionPNP/NPNBeam angle24° x 50°Max. range (mm)26000
K50RPF-8060-LDQRadar Sensor3813810Electrical connectionConnectorOutput functionPNP/NPNBeam angle80° × 60°Max. range (mm)2500
K50RB-4030-LUQRadar Sensor3816440Electrical connectionConnectorOutput functionPNP/NPN, analog outputBeam angle40° × 30°Max. range (mm)5000
T30R-4545-KDQRadar Sensor3808910Electrical connectionConnectorOutput functionPNP/NPNMax. range (mm)10000
QT50R-EU-AFSQRadar Sensor3054271Electrical connectionConnectorOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)3500
QT50R-EU-AFHRadar Sensor3025366Electrical connectionCableOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)24000
QT50R-EU-AFHQRadar Sensor3025370Electrical connectionConnectorOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)24000
Q240RA-EU-AF2QRadar Sensor3092481Electrical connectionConnectorOutput functionPNP/NPNBeam angle11° x 13°Max. range (mm)40000
T30R-1515-CKIQRadar Sensor3813347Electrical connectionConnectorOutput functionPNP/NPN, analog outputMax. range (mm)6000
T30R-1515-CKDQRadar Sensor3813349Electrical connectionConnectorOutput functionPNP/NPNMax. range (mm)6000
T30R-1515-CKUQPRadar Sensor3813345Electrical connectionCable with connectorOutput functionPNP/NPN, analog outputMax. range (mm)6000