TX707-P3CV01TX700 HMI/PLC Series100002030ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)7
TX721-P3CV01TX700 HMI/PLC Series100002033ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)21.5
TX705-P3CV01TX700 HMI/PLC Series100002029ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)5
BL67-PG-EN-V3CODESYS 3 Programmable Gateway for the BL67 I/O System6827394Network protocolPROFINET, Modbus TCP, EtherNet/IPProtection classIP67
BL20-PG-EN-V3-WVCODESYS 3 Programmable Gateway for the BL20 I/O System6827398Network protocolPROFINET, Modbus TCP, EtherNet/IPProtection classIP20
BL20-PG-EN-V3CODESYS 3 Programmable Gateway for the BL20 I/O System6827393Network protocolPROFINET, Modbus TCP, EtherNet/IPProtection classIP20
TBEN-L5-PLC-11Compact PLC in IP67100000272Fieldbus masterPROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939Fieldbus slavePROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopenProgrammingCODESYS V3Protection classIP65, IP67, IP69K
TBEN-L5-PLC-10Compact PLC in IP676814018Fieldbus masterPROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939Fieldbus slavePROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopenProgrammingCODESYS V3Protection classIP65, IP67, IP69K
TBEN-L4-PLC-10Compact PLC in IP676814019Fieldbus masterPROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939Fieldbus slavePROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopenProgrammingCODESYS V3Protection classIP65, IP67, IP69K