BL20-PG-EN-V3CODESYS 3 programmable gateway for the BL20 I/O system Multiprotocol Ethernet gateway for PROFINET, EtherNet/IP and Modbus TCP6827393Network protocolPROFINET, Modbus TCP, EtherNet/IPProtection classIP20
BL67-PG-EN-V3CODESYS 3 programmable gateway for the BL67 I/O system Multiprotocol Ethernet gateway for PROFINET, EtherNet/IP and Modbus TCP6827394Network protocolPROFINET, Modbus TCP, EtherNet/IPProtection classIP67
BL20-PG-EN-V3-WVCODESYS 3 programmable gateway for the BL20 I/O system Multiprotocol Ethernet gateway for PROFINET, EtherNet/IP and Modbus TCP with WebVisu license6827398Network protocolPROFINET, Modbus TCP, EtherNet/IPProtection classIP20
BL67-PG-EN-V3-WVCODESYS 3 programmable gateway for the BL67 I/O system Multiprotocol Ethernet gateway for PROFINET, EtherNet/IP and Modbus TCP with WebVisu license100000041Network protocolPROFINET, Modbus TCP, EtherNet/IPProtection classIP67
TBEN-L4-PLC-10Compact PLC in IP67 design CODESYS V36814019Fieldbus masterPROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939Fieldbus slavePROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopenProgrammingCODESYS V3Protection classIP65, IP67, IP69K
TBEN-L5-PLC-10Compact PLC in IP67 design CODESYS V36814018Fieldbus masterPROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939Fieldbus slavePROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopenProgrammingCODESYS V3Protection classIP65, IP67, IP69K
TBEN-L5-PLC-11Compact PLC in IP67 design CODESYS V3 with WebVisu license100000272Fieldbus masterPROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939Fieldbus slavePROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopenProgrammingCODESYS V3Protection classIP65, IP67, IP69K
TBEN-L4-PLC-11Compact PLC in IP67 design CODESYS V3 with WebVisu license100000273Fieldbus masterPROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939Fieldbus slavePROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopenProgrammingCODESYS V3Protection classIP65, IP67, IP69K
TX800M-P3WV01TX800 HMI/PLC product series Quad-core IOT gateway — CODESYS V3 PLC with WEB VISU100046997Fieldbus masterPROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopen, SAE J1939, EtherCATFieldbus slaveModbus TCP, Modbus RTU, PROFINETProgrammingCODESYS V3Protection classIP20
TX800L-P3WV01TX800 HMI/PLC product series Quad-core IOT gateway — CODESYS V3 PLC with WEB VISU100046998Fieldbus masterPROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopen, SAE J1939, EtherCATFieldbus slaveModbus TCP, Modbus RTU, PROFINETProgrammingCODESYS V3Protection classIP20
TX207-P3CV01TX200 HMI/PLC product series 7″ Display — CODESYS V3 PLC with TARGET and WEB VISU100002080ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)7TouchscreenResistive, Plastic film front
TX700Q-P3WV01TX700 HMI/PLC product series Quad-core IOT gateway — CODESYS V3 PLC with WEB VISU100009355Fieldbus masterPROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopen, SAE J1939, EtherCATFieldbus slaveModbus TCP, Modbus RTU, PROFINETProgrammingCODESYS V3Protection classIP20