TBEN-L5-PLC-11Compact PLC in IP67 design CODESYS V3 with WebVisu license100000272Fieldbus masterPROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939Fieldbus slavePROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopenProgrammingCODESYS V3Protection classIP65, IP67, IP69K
TBEN-L4-PLC-11Compact PLC in IP67 design CODESYS V3 with WebVisu license100000273Fieldbus masterPROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939Fieldbus slavePROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopenProgrammingCODESYS V3Protection classIP65, IP67, IP69K
TX810-P3CV01TX800 HMI/PLC product series 10″ display — CODESYS V3 PLC with TARGET and WEB VISU100046994ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)10.1TouchscreenCapacitive, Glass front
TX710-P3CV01TX700 HMI/PLC product series 10″ display — CODESYS V3 PLC with TARGET and WEB VISU100002031ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)10.1TouchscreenCapacitive, Glass front
TX710HB-P3CV01TX700 HMI/PLC product series 10″ sunlight readable display — CODESYS V3 PLC with TARGET and WEB VISU100007474ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)10.1TouchscreenCapacitive, Glass front