PSU20-POE-36W01Accessories for the TXF700 HMI product series PoE injector (DIN rail)100017850Accessory typePoE injector
TBEN-L4-PLC-10Compact PLC in IP67 design CODESYS V36814019Fieldbus masterPROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939Fieldbus slavePROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopenProgrammingCODESYS V3Protection classIP65, IP67, IP69K
TBEN-L5-PLC-10Compact PLC in IP67 design CODESYS V36814018Fieldbus masterPROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939Fieldbus slavePROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopenProgrammingCODESYS V3Protection classIP65, IP67, IP69K
TBEN-L5-PLC-11Compact PLC in IP67 design CODESYS V3 with WebVisu license100000272Fieldbus masterPROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939Fieldbus slavePROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopenProgrammingCODESYS V3Protection classIP65, IP67, IP69K
TBEN-L4-PLC-11Compact PLC in IP67 design CODESYS V3 with WebVisu license100000273Fieldbus masterPROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939Fieldbus slavePROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopenProgrammingCODESYS V3Protection classIP65, IP67, IP69K
TX207-P3CV01TX200 HMI/PLC product series 7″ Display — CODESYS V3 PLC with TARGET and WEB VISU100002080ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)7TouchscreenResistive, Plastic film front
TX407-P3CV01TX400 HMI/PLC product series 7″ Display — CODESYS V3 PLC with TARGET and WEB VISU100051168ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)7TouchscreenCapacitive
TX405-P3CV01TX400 HMI/PLC product series 5″ Display — CODESYS V3 PLC with TARGET and WEB VISU100051167ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)5TouchscreenCapacitive
TX707-P3CV01TX700 HMI/PLC product series 7″ Display — CODESYS V3 PLC with TARGET and WEB VISU100002030ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)7TouchscreenCapacitive, Glass front
TX805-P3CV01TX800 HMI/PLC product series 5″ Display — CODESYS V3 PLC with TARGET and WEB VISU100046992ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)5TouchscreenCapacitive, Glass front
TX415-P3CV01TX400 HMI/PLC product series 15″ Display — CODESYS V3 PLC with TARGET and WEB VISU100051170ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)15TouchscreenCapacitive
TX410-P3CV01TX400 HMI/PLC product series 10″ Display — CODESYS V3 PLC with TARGET and WEB VISU100051169ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)10TouchscreenCapacitive