TX-PROTFOIL-13TX HMI/PLC product series Protective film for resistive touch100003932Accessory typeHMI protective film
TX-PROTFOIL-13-UVTX HMI/PLC product series Protective film for resistive touch with UV protection100003936Accessory typeHMI protective film
TX815-P3CV01TX800 HMI/PLC product series 15″ Display — CODESYS V3 PLC with TARGET and WEB VISU100046995ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)15.6TouchscreenCapacitive, Glass front
TX715-P3CV01TX700 HMI/PLC product series 15″ Display — CODESYS V3 PLC with TARGET and WEB VISU100002032ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size (″)15.6TouchscreenCapacitive, Glass front
TX715FB-P3CV01TX700 HMI/PLC product series 7-inch display for food and beverage applications – CODESYS V3 PLC with target and web visualization100007472ProgrammingCODESYS V3Protection classIP69 front, IP20 rearDiagonal screen size (″)15.6TouchscreenCapacitive, Glass front
TBEN-L4-PLC-10Compact PLC in IP67 design CODESYS V36814019Fieldbus masterPROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939Fieldbus slavePROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopenProgrammingCODESYS V3Protection classIP65, IP67, IP69K
TBEN-L5-PLC-10Compact PLC in IP67 design CODESYS V36814018Fieldbus masterPROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939Fieldbus slavePROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopenProgrammingCODESYS V3Protection classIP65, IP67, IP69K
TBEN-L5-PLC-11Compact PLC in IP67 design CODESYS V3 with WebVisu license100000272Fieldbus masterPROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939Fieldbus slavePROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopenProgrammingCODESYS V3Protection classIP65, IP67, IP69K
TBEN-L4-PLC-11Compact PLC in IP67 design CODESYS V3 with WebVisu license100000273Fieldbus masterPROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939Fieldbus slavePROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopenProgrammingCODESYS V3Protection classIP65, IP67, IP69K