ABR7112-RSE2Barcode Reader — Scanner Barcode Reader — Scanner3804444Communication protocolEtherNet/IP, FTP, Modbus TCP, PROFINET, RS232, RS422Focal distance (mm)12Light typeRedResolution1280 x 1024 Pixel
ABR7116-RSE2Barcode Reader — Scanner Barcode Reader — Scanner3804445Focal distance (mm)16Light typeRedResolution1280 x 1024 Pixel
ABR71L9-RSE2Barcode Reader — Scanner Barcode Reader — Scanner3804448Focal distance (mm)9Light typeRedResolution1280 x 1024 Pixel
ABR7109-RSE2Barcode Reader — Scanner Barcode Reader — Scanner3804440Communication protocolEtherNet/IP, FTP, Modbus TCP, PROFINET, RS232, RS422Focal distance (mm)9Light typeRedResolution1280 x 1024 Pixel
ABR7106-RSE2Barcode Reader — Scanner Barcode Reader — Scanner3804446Focal distance (mm)6Light typeRedResolution1280 x 1024 Pixel
TN-Q14-0.15-RS4.47THF Read/Write Head7030235Network protocolConnection to RFID interfaceProtection classIP67Read/Write distance max. (mm)72
TB-Q08-0.15-RS4.47THF Read/Write Head7030553Network protocolConnection to RFID interfaceProtection classIP67Read/Write distance max. (mm)30
TN-Q14-0.15-RS4.47T/C53HF Read/Write Head For Bus Line Topology with TBEN-*7030779Network protocolConnection to RFID interfaceProtection classIP67Read/Write distance max. (mm)72
TB-Q08-0.15-RS4.47T/C53HF Read/Write Head For Bus Line Topology with TBEN-*7030778Network protocolConnection to RFID interfaceProtection classIP67Read/Write distance max. (mm)30
TW-Q40-L67-1EXT-TD-1/4-500-L150-I-B1378HF Tag with External Temperature Sensor100010891Memory size (Byte)1378Memory typeFRAMProtection classIP67